/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

Linnox

Designed for High Performance with Ultra-Low Emissions, the Linnox line style burner is highly customizable with your choice of inputs per foot and up to 4 rows to fit your space and capacity needs.

Overview
Linnox ULE Burners Deliver Ultra Low Emissions and Uniform Heat. The Eclipse Linnox ULE burner is designed for use in any direct or indirect fired air heating application requiring state-of-the-art burner technology. Where excellent heat distribution, temperature uniformity, best in class low emissions, and simple robust controls are the decision points in product selection and specification, the Linnox ULE is the industry standard. Linnox burner operation is based on a high excess air pre-mix combustion that keeps flame temperatures low while burner geometry establishes an internal recirculation flame pattern. This allows for very low emissions at a high turndown rate (10:1) while maintaining extremely stable combustion. Specifically, the emissions in the undiluted flue gasses are less than 15 ppm NOx at nominal input, establishing the Linnox burner as the lowest NOx burner of its kind. The Linnox Tee ULE configuration option provides multiple rows of burner modules to increase burner inputs up to 45 MM Btu/h. Eclipse designs custom Linnox ULE systems to meet your specific application requirements.

Features & Benefits:
  • High performance and ultra low emissions
  • Excellent heat distribution and temperature uniformity
  • Design supports wide range of inputs/unit of length
  • Up to 10:1 turn down
  • NOx emissions are less than 15 ppm @ 3% O2
  • CO emissions are less than 100 ppm @ 3% O2
  • Robust ratio regulator controlled gas/air ratio
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4017101.01
STRP,ELMNT,BRNR,LX
00.4017101.01
STRP,ELMNT,BRNR,LX
00.4017101.02
STRP,ELMNT,BRNR,LX,24KW 120KW
00.4017101.02
STRP,ELMNT,BRNR,LX,24KW 120KW
00.4017102.01
PLT,SHLD,FLM,LX,FOLDED 145MM,2BFINISH
00.4017102.01
PLT,SHLD,FLM,LX,FOLDED 145MM,2BFINISH
00.4017105.07
GSKT,ELMNT,BRNR,LX,26KW THRU 158KW
00.4017105.07
GSKT,ELMNT,BRNR,LX,26KW THRU 158KW
00.4017119.00
PLT,END,SHLD,FLM,LX,26KW 158KW NO HOLES
00.4017119.00
PLT,END,SHLD,FLM,LX,26KW 158KW NO HOLES
00.4017119.04
PLT,INLT,SHLD,FLM,LX,
00.4017119.04
PLT,INLT,SHLD,FLM,LX,
00.4017121.07
INGITOR ROD ASSEMBLY LINNOX NEW DESIGN
00.4017121.07
INGITOR ROD ASSEMBLY LINNOX NEW DESIGN
00.4017121.10
ROD,IGN,CCS LS
00.4017121.10
ROD,IGN,CCS LS
00.4017121.11
Linnox flame sensor ionization
00.4017121.11
Linnox flame sensor ionization
00.4017121.13
PLUG,SPRK,IGN,CCS LS,MINNOX BRNR,LENG 60
00.4017121.13
PLUG,SPRK,IGN,CCS LS,MINNOX BRNR,LENG 60