/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

Minnox

Lowest emissions available on the market today, the pre-mix, line style Minnox burner meets or exceeds all international standards for NOx and CO.

Overview
The Eclipse Minnox gas burner exceeds all state, regional, national and international emission standards for NOx and CO--less than 5 ppm NOx and less than 30 ppm CO at 3% 02. The patented Minnox burner design utilizes a premixed gas/air mixture with excess air. Minnox allows Eclipse customers to use efficient direct-fired air heating to safely process food products, malt, auto finishes, lumber, paper and other products with no performance penalty, while holding the line on emissions, regardless of the emission standards in their country.

Features & Benefits:
  • The patented Minnox burner design utilizes a premixed gas/air mixture with excess air, resulting in a cooler flame (2200° F; 1200° C) which produces an extremely low NOx discharge
  • A recirculating flame geometry acts to significantly reduce CO emissions
  • Not only is the air outside your plant cleaned up...so is the air inside to create a safer and healthier workplace
Additional User Benefits:
  • Allows you to use direct heat
    • As opposed to less efficient indirect heating
    • With no performance penalty
  • Product discoloration or taste contamination often associated with traditional direct heating systems are a thing of the past
  • All Minnox systems are custom engineered to meet your specific production and installation requirements
  • Packaged convenience
  • Minnox systems are typically supplied with the burner, mixer and supply manifold mounted into a duct section or as a side plate for insertion into existing process ductwork
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4150003.00
BURNERHEAD,MINNOX 500CCS
00.4150003.00
BURNERHEAD,MINNOX 500CCS
00.4150006.00
PLT,SIDE,MINNOX,1.5MM,253 MA,1.4835,194X
00.4150006.00
PLT,SIDE,MINNOX,1.5MM,253 MA,1.4835,194X
00.4150006.01
PLT,STABILISATION,MINNOX,253 MA,1.4835,1
00.4150006.01
PLT,STABILISATION,MINNOX,253 MA,1.4835,1
00.4150006.02
STRP,MTG,BED,MINNOX,AISI310,1.4541,150X6
00.4150006.02
STRP,MTG,BED,MINNOX,AISI310,1.4541,150X6
00.4150006.03
PLT,SHLD,CRNR,MINNOX,253MA,1.4835,275X33
00.4150006.03
PLT,SHLD,CRNR,MINNOX,253MA,1.4835,275X33
00.4150006.04
PLT,STABILISATION,CRNR,MINNOX,253MA,1.48
00.4150006.04
PLT,STABILISATION,CRNR,MINNOX,253MA,1.48
00.4150006.05
STRP,MTG,CRNR,L,BED,MINNOX,AISI 310,1.45
00.4150006.05
STRP,MTG,CRNR,L,BED,MINNOX,AISI 310,1.45
00.4150006.06
STRP,MTG,CRNR,R,BED,MINNOX,AISI 310,1.45
00.4150006.06
STRP,MTG,CRNR,R,BED,MINNOX,AISI 310,1.45
00.4150007.00
PLT,SHLD,END,MINNOX,253MA,1.4835,383X267
00.4150007.00
PLT,SHLD,END,MINNOX,253MA,1.4835,383X267
00.4150007.01
PLT,SHLD,INLT,MINNOX,253MA,1.4835,383X26
00.4150007.01
PLT,SHLD,INLT,MINNOX,253MA,1.4835,383X26