/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

NP-LE AIRFLO®

Series NP-LE AIRFLO® burners are designed for direct heating of fresh, clean air for low and medium temperature air heating applications

Overview
The MAXON NP-LE EMISSIONS AIRFLO® Natural Gas Burner is designed for direct-fired make-up air and process applications. This industrial burner provides improved emissions performance over other gas burners with significantly lower levels of CO and NO2. Higher capacities of up to 1,000,000 Btu/hr/ft (300 kW/ft) make NP-LE a more economical solution for your application. The NP-LE Series easily meets ANSI/CSA/CE direct fired industrial heating standards and is available in low pressure versions and in corrosion-proof materials

Features & Benefits:
  • Designed for direct-fired make-up air and process applications
  • Improved emissions performance over MAXON’s standard “NP” AIRFLO® Burner, with significantly lower levels of CO and NO2
  • High capacity - up to 1,000,000 Btu/h/ft
  • Short flame length
  • Available in low pressure version and corrosion resistant materials
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1050373
6" STR CI BDY
1050373
6" STR CI BDY
1050375
6" STR BDY AL
1050375
6" STR BDY AL
1050376
12" STR CI BDY
1050376
12" STR CI BDY
1050384
12" STR BDY AL
1050384
12" STR BDY AL
1050385
12" BACK INLT CI BDY
1050385
12" BACK INLT CI BDY
1050386
12" BACK INLT BDY AL
1050386
12" BACK INLT BDY AL
1050388
12"X6" TEE BDY AL
1050388
12"X6" TEE BDY AL
1050391
36" BACK INLT BDY AL
1050391
36" BACK INLT BDY AL
1050400
UPR PILT END PLT
1050400
UPR PILT END PLT
1050401
UPR PILT END PLT PLTD
1050401
UPR PILT END PLT PLTD