/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

NP-RG AIRFLO®

MAXON Series "NP" & "RG" AIRFLO® burners consist of a robust cast-iron or aluminum burner-body (which serve as the gas manifold) drilled to discharge the gaseous fuel between diverging stainless steel mixing plates.

Overview
MAXON Series "NP" and "RG" AIRFLO® Industrial Burners provide clean, direct fired air heating to optimize process air heating efficiency. The modular natural gas burners install easily with custom built patterns to fit your duct. NP and RG burners burn cleanly with most gaseous fuels and offer high heat releases per foot with wide turndown ratios.

Features & Benefits:
  • For direct fired fresh air heating applications
  • Operates economically (100 % thermal efficiency) and installs easily
  • Burns clean and odor-free with most gaseous fuels, meeting or exceeding most known standards for direct-fired make-up air and space-heating applications
  • High turndown, up to 25 : 1
  • Modular design configured within your duct for optimal temperature distribution
  • No need for a combustion air blower
  • Extremely low maintenance cost thanks to robust design (no moving parts) and high quality materials
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1015298
NP-EC FR,SI END KIT MOD W/1"+
1015298
NP-EC FR,SI END KIT MOD W/1"+
1015306
36" NP-I REZNOR BRNR
1015306
36" NP-I REZNOR BRNR
1016578
42" NP-I REZNOR BRNR
1016578
42" NP-I REZNOR BRNR
1016580
48" NP-I REZNOR BRNR
1016580
48" NP-I REZNOR BRNR
1016587
60" NP-I REZNOR BRNR
1016587
60" NP-I REZNOR BRNR
1016589
66" NP-I REZNOR BRNR
1016589
66" NP-I REZNOR BRNR
1016592
72" NP-I REZNOR BRNR
1016592
72" NP-I REZNOR BRNR
1020084
6" NP-I-6P SECT W/PILT L/SI
1020084
6" NP-I-6P SECT W/PILT L/SI
1029210
PILT KIT L/SI
1029210
PILT KIT L/SI
1029211
1.25" END KIT MOD W/1" EXTD+
1029211
1.25" END KIT MOD W/1" EXTD+