/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Line & Duct Burners

RatioStar

Duct Burner with Stable flame and high performance.

Overview
The Eclipse RatioStar is a modular duct burner designed with on-ratio control for direct fired air heating applications. Burners are configured in rows of up to 24 modules. Propagation modules connect individual burner rows to provide cross ignition. This modular design allows for a wide range of burner matrix configurations. Burner modules are built with high quality stainless steel. Eclipse engineers can design a complete RatioStar duct system with gas train to meet specific customer requirements.

Typical Applications:
  • Air heating processes that require optimum heat distribution in process air flows
  • Air heating processes that require optimum combustion efficiency(on-ratio control)
  • Low oxygen process air flows that require additional heat
  • Process air flows with high inlet temperatures up to 1400ºF (750ºC), where standard air heating burners cannot be used
  • Processes that require low emissions of CO, NOx and unburned hydrocarbons
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4121003.11
PLT,STABILISATION,FFB,RAS
00.4121003.11
PLT,STABILISATION,FFB,RAS
00.4121003.12
PLT,PROPAGATION,FFB
00.4121003.12
PLT,PROPAGATION,FFB
00.4121003.15
PLT,PROPAGATION,FFB,151 MM
00.4121003.15
PLT,PROPAGATION,FFB,151 MM
00.4121006.00
MTG STRP,FLUE FIRE BRNR
00.4121006.00
MTG STRP,FLUE FIRE BRNR
00.4121028.04
NZL,GAS,RAS,HP,SPR ONLY
00.4121028.04
NZL,GAS,RAS,HP,SPR ONLY
00.4121028.13
NOZZLE GAS RAS LOW PRESSURE
00.4121028.13
NOZZLE GAS RAS LOW PRESSURE
00.4121028.14
NZL,GAS,PROPAGATION,RAS,FFB
00.4121028.14
NZL,GAS,PROPAGATION,RAS,FFB
00.4121029.10
PLT,SIDE,RAS
00.4121029.10
PLT,SIDE,RAS
00.4121029.11
PLT,END,RAS
00.4121029.11
PLT,END,RAS
00.4121029.13
PLT,END,RAS,PILT
00.4121029.13
PLT,END,RAS,PILT