/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pilot Burners

Ignition Gas Pilots IPG

Industrial pilot burner designed for fast, easy installation.

Overview
The IPG gas pilot is a factory assembled prepiped pilot gas unit that permits easy fast installation. IPGs provide a reliable means of lighting Hauck burners and many other makes of gas and oil burners. Each pilot is designed to provide flame stability and long life under severe operating conditions including compensation for burner and/or furnace back pressure. The IPG is available in three pilot sizes with 16 osig (6,900 Pa) capacity range of 21,800 to 80,500 Btu/hr (5.8 to 21.3 kW).

Features & Benefits:
  • Air/gas mixer with finite fuel gas adjustment valve
  • Heat resistant stainless steel alloy flame holder and nozzle
  • Prepiped and assembled using industry accepted components and practices for ease of system integration and installation
  • Back-loaded fuel gas regulator with automatic compensation for variations in burner or chamber back pressure
  • Available manifold version with safety shutoff and leak test valves for simplified insurance approval and NFPA
  • Code testing requirements
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10004436-1
KIT,SW,HI OR LF LMT,SZ 4 BDY,NEMA 6P & 1
10004436-1
KIT,SW,HI OR LF LMT,SZ 4 BDY,NEMA 6P & 1
10004436-2
KIT,SW,HI AND LF LMT,SZ 4 BDY,NEMA 4X RA
10004436-2
KIT,SW,HI AND LF LMT,SZ 4 BDY,NEMA 4X RA
10050296
BSHG,RDCR,0.5 IN. X 0.25 IN. NPT,HEX HEA
10050296
BSHG,RDCR,0.5 IN. X 0.25 IN. NPT,HEX HEA
101028401
KIT,LIT,AIG HP GAS AIR INSPIRATORS
101028401
KIT,LIT,AIG HP GAS AIR INSPIRATORS
101028425
KIT,LIT,IPG,IGN GAS PILOTS
101028425
KIT,LIT,IPG,IGN GAS PILOTS
101028452
KIT,LIT,RFS RFE,RETAIN A FLM GAS NOZZLES
101028452
KIT,LIT,RFS RFE,RETAIN A FLM GAS NOZZLES
802003426
PILT UNIT ASSY,IPG5413 BKLD L/SOL VLVS
802003426
PILT UNIT ASSY,IPG5413 BKLD L/SOL VLVS
HK30939X018
PILT ASSY,IPAG83 M 18
HK30939X018
PILT ASSY,IPAG83 M 18
HK32968X027
SPARKPLUG ASSY,IPAG53 C 12
HK32968X027
SPARKPLUG ASSY,IPAG53 C 12
HK32969X017
TUBE ASSY,IPAG53 EXTENSION M=17"
HK32969X017
TUBE ASSY,IPAG53 EXTENSION M=17"