/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pilot Burners

LVDT-HC Pilot Burner

The LVDT/HC-pilot burner is a plug & play nozzle mix pilot designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.

Overview
The LVDT/HC-pilot burner is a nozzle mix pilot, designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.The plug & play design provides extremely easy mounting and maintenance. All components including the spark ignitor, can be reached and/or replaced from outside the process air duct. The flame scanner can be isolated from the process by means of a stainless steel ball valve.Once installed on the burner mounting flange, the 2” pilot tube of the LVDT/HC pilot penetrates through the process air stream into the burner endplate. Its complete stainless steel construction makes the LVDT/HC-pilot burner suitable for processes with high temperatures, humidity and/or pollutions.Using fixed orifices, the LVDT/HC-pilot burner does not require adjusting of air and gas flows, reducing set-up times drastically.

Features & Benefits:
  • Stable pilot flame in combination with MAXON AIRFLO® "LV", "HC", DELTA-TE™ and COMBUSTIFUME® burners
  • Rugged design
  • Burns natural gas, propane and LPG
  • Suitable for all kinds of process air heating applications; thermal incinerators, supplementary firing burners etc…
  • Complete stainless steel construction
  • Plug & play design
  • Optimal access for maintenance
  • Factory-adjusted, no field refinements required
  • Available in different tube lengths up to 13.12 ft
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
300562_V
LVDT-450 SPARK IGNITOR
300562_V
LVDT-450 SPARK IGNITOR
300564_V
LVDT-600 SPARK IGNITOR
300564_V
LVDT-600 SPARK IGNITOR
300566_V
LVDT-750 SPARK IGNITOR
300566_V
LVDT-750 SPARK IGNITOR
300568_V
LVDT-900 SPARK IGNITOR
300568_V
LVDT-900 SPARK IGNITOR
311100_V
GASKET LVDT PILOT
311100_V
GASKET LVDT PILOT
311760_V
LVDT-HC SS PLT GAS ORIF.30mbar
311760_V
LVDT-HC SS PLT GAS ORIF.30mbar