/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Pilot Burners

OXY-PILOT®

The Maxon Oxy-Pilot is an oxy-pilot designed to be used specifically with the Oxy-Therm LE burner.

Overview
The MAXON OXY-PILOT® is designed for use with Maxon OXY-THERM® LE burners with a capacity of up to 25,000 BTU/hr (7.3 kW). Burner operation may be fully automated in the OXY-PILOT® without the additional expense of combustion air supplies or retracting ignitors.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1045408
OXY PILT ASY
1045408
OXY PILT ASY
1052871
OXY PILT W/UV ASY
1052871
OXY PILT W/UV ASY
1079805
OXY PILT ASY
1079805
OXY PILT ASY