/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pre-Mix Equipment

HG Mixing Tubes

Series "HG" Mixing Tubes thoroughly blend air and gas using the kinetic energy of higher gas pressures.

Overview
Using the kinetic energy of higher gas pressures, the Series "HG" Mixing Tube provides a thoroughly blended air/gas mixture. The higher gas pressure allows use of a lower pressure combustion air blower. In combination with a MAXON MICRO-RATIO® flow control valve and combustion air blower, the "HG" Mixing Tube can provide localized mixing of air and fuel to single or multiple industrial burner systems. Adjustment is simple through single point proportioning.

Features & Benefits:
  • Air/gas mixing devices for use with all Maxon premix burner systems to provide thorough blending of air/gas mixture
  • Uses most clean fuel gases
  • May be used with single or multiple burner systems
  • Series “LG” Mixing Tubes and MULTI-RATIO™ Mixers are designed for use with low pressure gas
  • Series “HG” Mixing Tubes use kinetic energy of higher gas pressures to thoroughly blend the air/gas mixture
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
012139E
2" SERIES HG MIXING TUBE DIN
012139E
2" SERIES HG MIXING TUBE DIN
012140E
3" SERIES HG MIXING TUBE DIN
012140E
3" SERIES HG MIXING TUBE DIN
015673E
6" SERIES HG MIXING TUBE DIN
015673E
6" SERIES HG MIXING TUBE DIN
021535E
4" SERIES HG MIXING TUBE DIN
021535E
4" SERIES HG MIXING TUBE DIN
11984
MR-100-22 MULTI-RATIO MXR
11984
MR-100-22 MULTI-RATIO MXR
11985
MR-100-25 MULTI-RATIO MXR
11985
MR-100-25 MULTI-RATIO MXR
11988
MR-125-28 MULTI-RATIO MXR
11988
MR-125-28 MULTI-RATIO MXR
11994
MR-150-51 MULTI-RATIO MXR
11994
MR-150-51 MULTI-RATIO MXR
11999
MR-200-66 MULTI-RATIO MXR
11999
MR-200-66 MULTI-RATIO MXR
301622
MIXER MG-50 NATURAL GAS
301622
MIXER MG-50 NATURAL GAS