/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pre-Mix Equipment

LG Mixing Tubes

Series “LG” Mixing Tubes provide thorough blending of the air/gas mixture for all Maxon premix burner systems.

Overview
Series "LG" Mixing Tubes provide thorough blending of the air/gas mixture for all MAXON premix industrial burner systems. Most clean, low pressure gases may be used. When combined with a combustion air blower and MAXON MICRO-RATIO® flow control valve, the "LG" Mixing Tube can offer localized mixing of pre-proportioned air and fuel to single or multiple burner systems. A wide range of capacities provides application flexibility.

Features & Benefits:
  • Air/gas mixing devices for use with all Maxon premix burner systems to provide thorough blending of air/gas mixture
  • Uses most clean fuel gases
  • May be used with single or multiple burner systems
  • Series “LG” Mixing Tubes and MULTI-RATIO™ Mixers are designed for use with low pressure gas
  • Series “HG” Mixing Tubes use kinetic energy of higher gas pressures to thoroughly blend the air/gas mixture
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
012166E
LG-75-22 LG MIXING TUBE DIN
012166E
LG-75-22 LG MIXING TUBE DIN
012167E
LG-75-25 LG MIXING TUBE DIN
012167E
LG-75-25 LG MIXING TUBE DIN
012170E
LG-100-28 LG MIXING TUBE DIN
012170E
LG-100-28 LG MIXING TUBE DIN
012171E
LG-100-31 LG MIXING TUBE DIN
012171E
LG-100-31 LG MIXING TUBE DIN
012174E
LG-125-37 LG MIXING TUBE DIN
012174E
LG-125-37 LG MIXING TUBE DIN
012175E
LG-125-41 LG MIXING TUBE DIN
012175E
LG-125-41 LG MIXING TUBE DIN
012179E
LG-150-56 LG MIXING TUBE DIN
012179E
LG-150-56 LG MIXING TUBE DIN
012184E
LG-200-70 LG MIXING TUBE DIN
012184E
LG-200-70 LG MIXING TUBE DIN
012185E
LG-200-73 LG MIXING TUBE DIN
012185E
LG-200-73 LG MIXING TUBE DIN
012186E
LG-200-80 LG MIXING TUBE DIN
012186E
LG-200-80 LG MIXING TUBE DIN