/content/process/us/en/search.html

Pre-Mix Equipment

MG Mixing Tubes

Standard “MG” mixing tubes are for the mixing of natural gas and air

Overview
Features & Benefits:
  • Air/fuel gas mixing devices for use with all MAXON burner systems to provide thorough blending of air/gas mixture
  • Mixing tubes are available for mixing air/natural gas, tubes with special inserts for air/LPG, and any other combination of gasses
  • Operates with low air and fuel pressures
  • May be used with single or multiple burner systems
  • The mixing tubes combine fuel jet mixing, vortex mixing and swirl mixing to guarantee best mixture homogeneity
  • Diameters from 2” to 16” for capacities from 85000 Btu/h up to and over 24 MBtu/h
  • Flanged air inlet and mixture outlet to meet the most stringent codes for fuel gas piping connections
  • 100 % carbon steel, optional available in 100 % stainless steel
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
301626_V
MIXER MG-150 NATURAL GAS
301626_V
MIXER MG-150 NATURAL GAS
301731_V
MIXER MG-300 NATURAL GAS
301731_V
MIXER MG-300 NATURAL GAS
MG-100
AIR INLET MIXTURE OUTLET CONN.DN100/PN10
MG-100
AIR INLET MIXTURE OUTLET CONN.DN100/PN10
MG-125
AIR INLET MIXTURE OUTLET CONN.DN125/PN10
MG-125
AIR INLET MIXTURE OUTLET CONN.DN125/PN10
MG-150
AIR INLET MIXTURE OUTLET CONN.DN150/PN10
MG-150
AIR INLET MIXTURE OUTLET CONN.DN150/PN10
MG-200
AIR INLET MIXTURE OUTLET CONN.DN200/PN10
MG-200
AIR INLET MIXTURE OUTLET CONN.DN200/PN10
MG-250
AIR INLET MIXTURE OUTLET CONN.DN250/PN10
MG-250
AIR INLET MIXTURE OUTLET CONN.DN250/PN10
MG-300
AIR INLET MIXTURE OUTLET CONN.DN300/PN10
MG-300
AIR INLET MIXTURE OUTLET CONN.DN300/PN10
MG-400
AIR INLET MIXTURE OUTLET CONN.DN400/PN10
MG-400
AIR INLET MIXTURE OUTLET CONN.DN400/PN10
MG-65
AIR INLET MIXTURE OUTLET CONN. DN65/PN10
MG-65
AIR INLET MIXTURE OUTLET CONN. DN65/PN10