/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pre-Mix Equipment

VENTITE™ Inspirators

VENTITE™ Inspirators use the kinetic energy of higher gas pressures to supply air/gas mixture to Maxon premix-type gas burner systems

Overview
VENTITE™ Inspirators provide a low-cost means of supplying air/gas mixture to premix-type gas burners. Gaseous fuel under high pressure is introduced through a drilled spud orifice into the venturi throat, pulling in a proportional amount of combustion air. The air and gas are mixed and may be used to supply most premix-type industrial burner nozzles.

Features & Benefits:
  • Use kinetic energy of higher gas pressures to provide air/gas mixture for all Maxon premix-type burner systems
  • Uses most clean fuel gases 500-3200 Btu/ft3
  • Low initial cost
  • Maintenance-free design
  • Easy to adjust and operate
  • Maximum application flexibility offered with 10 different sizes
  • Provides for partial premixing of air/gas ratios to Maxon AIRFLO® type burner systems
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1.25VENTITE/NZL
1.25" VENTITE NZL
1.25VENTITE/NZL
1.25" VENTITE NZL
1.5VENTITE/NZL
1.5" VENTITE NZL
1.5VENTITE/NZL
1.5" VENTITE NZL
1042548
ZINC CORP END PLT ASY
1042548
ZINC CORP END PLT ASY
1047912
2" STR HP AL HAND TRCH L/+
1047912
2" STR HP AL HAND TRCH L/+
12598
2" STR HP AL HAND TRCH
12598
2" STR HP AL HAND TRCH
12599
2" 45DEG HP AL HAND TRCH
12599
2" 45DEG HP AL HAND TRCH
12655
INSPRTR MXR ASY
12655
INSPRTR MXR ASY
12902
2" STR LP AL HAND TRCH
12902
2" STR LP AL HAND TRCH
12903
2" 45DEG LP AL HAND TRCH
12903
2" 45DEG LP AL HAND TRCH
12904
2" 90DEG LP AL HAND TRCH
12904
2" 90DEG LP AL HAND TRCH