/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Self-Recuperative and Radiant Tube Burners

E-Jector

Flange mounted FGR device used with the TFB and BU recuperator to improve emissions levels by up to 50%.

Overview
The Eclipse E-Jector is a flange mounted emission reduction device for use in radiant tubes. It accomodates diameters of 4" up to 6" with maximum capacities of up to 500,000 BTU/hr (132 kW). E-Jector provides significant reductions in NOx emissions. In field trials, NOx reductions were achieved of more than 50% over existing emission levels. The E-Jector is designed to be used with Eclipse Bayonet style Recuperators allowing for high fuel efficiencies while keeping NOx under control. Every burner system that includes an E-Jector is custom engineered by Eclipse to maximize performance and assure compatibility with the radiant tube.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10006510
EDCTR,FGR,ASY,24 MM NZL
10006510
EDCTR,FGR,ASY,24 MM NZL
10027321
NZL,EDCTR,FGR,ASY,21 MM BORE
10027321
NZL,EDCTR,FGR,ASY,21 MM BORE
10027324
EDCTR,FGR,ASY,21 MM NZL
10027324
EDCTR,FGR,ASY,21 MM NZL