/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Self-Recuperative and Radiant Tube Burners

ECOMAX

For flue gas return through the burner

Overview
Self-Recuperative burner to help reduce NOx and improve fuel efficiency.

Features & Benefits:
  • Burners with integrated recuperator for direct or indirect heating of furnace systems
  • 3 versions: with ceramic burled tube recuperator, cast steel ribbed tube recuperator or flat tube recuperator
  • 7 sizes from 25 to 500 kW
  • Direct ignition and monitoring
  • Gas type: natural gas, town gas, LPG or LCV gas
  • Flame velocity: 120 to 150 m/s
  • Control: ON/OFF
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101034688
BRNR,ECOMAX 5C545 SB/D DA3UA S31 B LBE21
101034688
BRNR,ECOMAX 5C545 SB/D DA3UA S31 B LBE21
KS03109712
O-Ring, 48.0 x 2.0, FKM 70 Shore Green
KS03109712
O-Ring, 48.0 x 2.0, FKM 70 Shore Green
KS21800155
Intermediate flange AGT Eco 3C+
KS21800155
Intermediate flange AGT Eco 3C+
KS21800499
FGT-SET ECO 5M545-D
KS21800499
FGT-SET ECO 5M545-D
KS21800509
SET GUANRIZIONI ECO 5C
KS21800509
SET GUANRIZIONI ECO 5C
KS21800679
FGT-SET ECO 3C545-D
KS21800679
FGT-SET ECO 3C545-D
KS21802292
Gaseinsatz ECO 3C-545-SB/(31)
KS21802292
Gaseinsatz ECO 3C-545-SB/(31)
KS21802322
ECOMAX 4C545-SB/D-(31)B
KS21802322
ECOMAX 4C545-SB/D-(31)B
KS21802387
ECOMAX 5C545-SB/D-(31)B
KS21802387
ECOMAX 5C545-SB/D-(31)B
KS21802389
ECOMAX 5M545-SB/D-(31)B
KS21802389
ECOMAX 5M545-SB/D-(31)B