/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Self-Recuperative and Radiant Tube Burners

ECOMAX LE

ECOMAX® LE is Honeywell's next generation self-recuperative burner, offering best in class NOx emissions and improved efficiency.

Overview
Low emissions, self-recuperative burners for indirect (radiant tube) heating of furnace systems.

Features & Benefits:
  • Best in Class NOx performance < 100ppm NOx in all flameless capacities, as low as 25ppm, air/gas valves, tube & inserts, and piping NOx (corrected to 3% O2) in certain ranges
  • Flame and Flameless modes: switching temperature of 850°C (1560°F)
  • Up to 7% improved efficiency over standard ECOMAX®
  • 3 burner sizes covering a capacity range of 36 to 100 kW (136 to 378 kBTU/h)
  • Available with metallic recuperator (..M) or with a ceramic recuperator (..C)
  • Fits in the same footprint as the current Ecomax® for easy upgrades
  • Packaged with BCU4 series controls
  • Fuel type: natural gas, gas supply pressure 80 mbar / 32” w.c.
  • Air supply pressure 90 mbar / 36” w.c.
  • Flame velocity: 120 to 150 m/s
  • Control: ON/OFF or HIGH/LOW pulse
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22801300
Insulation 4_5(A) -casing/flue gas
22801300
Insulation 4_5(A) -casing/flue gas
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21803710
GASKET ECO 1M/2M-CAS-FURNACE (VE=5PCS)
KS21803710
GASKET ECO 1M/2M-CAS-FURNACE (VE=5PCS)
KS22801300
Insulation 4_5(A) -casing/flue gas
KS22801300
Insulation 4_5(A) -casing/flue gas
KS22801301
Insulation 3(A) -casing/flue gas
KS22801301
Insulation 3(A) -casing/flue gas
KS22802027
INSLN 1/2 A CASING/FLUE GAS ECOMAX 1/2 C
KS22802027
INSLN 1/2 A CASING/FLUE GAS ECOMAX 1/2 C
KS22802033
INSULATION 2M(A)-CASING
KS22802033
INSULATION 2M(A)-CASING
LBE21100687
SI ECO 2 545 A 551 MT ECOMAX 2M545 VARI
LBE21100687
SI ECO 2 545 A 551 MT ECOMAX 2M545 VARI
LBE21800069
AGT UNIT ECO 2M545+
LBE21800069
AGT UNIT ECO 2M545+
LBE21800070
Gasket-Set Eco 1M/2M for Ecomax 1M/2M
LBE21800070
Gasket-Set Eco 1M/2M for Ecomax 1M/2M