/content/process/us/en/search.html

Self-Recuperative and Radiant Tube Burners

SICAFLEX

For installation in metallic and ceramic radiant tubes

Overview
Segmented flame tubes for for installation in metallic and ceramic radiant tubes to guide the flue gases in single-ended radiant tubes.

Features & Benefits:
  • Flame tubes can be made to any length by combining individual flame tube segments
  • Patented design with bayonet joints allows flame tube to be bent
  • Material: SiSiC for maximum thermal capacity
  • Minimum radiant tube internal diameter: 88 mm
  • Sicaflex external diameter: 84 mm (±1)
  • Length: 200 mm Narrow end cut off
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22802504
DC-M140/130 H 95-A30T
22802504
DC-M140/130 H 95-A30T
KS22102515
SICAFLEX 300/280/275-300
KS22102515
SICAFLEX 300/280/275-300
KS22107451
SICAFLEX 162/147/143-300
KS22107451
SICAFLEX 162/147/143-300
KS22107453
Sicaflex 152/133/129-300
KS22107453
Sicaflex 152/133/129-300
KS22108168
SICAFLEX 162/147/143-250M
KS22108168
SICAFLEX 162/147/143-250M
KS22110531
SICAFLEX 162/147/143-200F
KS22110531
SICAFLEX 162/147/143-200F
KS22436913
SICAFLEX 142/127/123-300
KS22436913
SICAFLEX 142/127/123-300
KS22803975
DC-M164/152 H100-A30T
KS22803975
DC-M164/152 H100-A30T
LBE22102515
SICAFLEX 300/280/275-300
LBE22102515
SICAFLEX 300/280/275-300
LBE22103975
SICAFLEX 300/280/275-200F
LBE22103975
SICAFLEX 300/280/275-200F