/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Self-Recuperative and Radiant Tube Burners

Single Ended Radiant Tube Burner (SER)

Outstanding Fuel Efficiency Low Nox

Overview
The low NOx SER V5 burner delivers the best fuel efficiency of any burner in its class. Featuring a compact design incorporating both the burner and recuperator, the burner is easy to install and set up. With the burner and an enhanced performance recuperator co-axially mounted inside a radiant tube, the SER V5 internally transfers combustion exhaust heat back to the burner air supply in a counter-flow pattern. This provides high preheat temperatures. The new high-efficiency recuperator design incorporates a unique dual-finned combustor, which provides an increased heat transfer surface for greater fuel savings. The SER v5 delivers exceptional heat flux and temperature uniformity.

Features & Benefits:
  • The new, high efficiency recuperator design incorporates a unique dual finned combustor to provide an increased heat transfer surface for greater fuel savings
  • SER v5 delivers exceptional heat flux and temperature uniformity
  • SER V5 cuts fuel costs from 35% to 55% over sealed ambient air burners and even more when replacing atmospheric type burners
  • NOx emissions are reduced by more than 50% over conventional recuperative burners
  • Self-recuperative design eliminates the need for external recuperators and insulated piping
  • The insulated mounting flange and exhaust housing improve heat recovery while creating a much cooler working environment
  • Burners can be installed either vertically or horizontally in nearly any furnace, either gas or electric
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10003161
GSKT,SQ,SER,3 1/4,ADPT,OUTR,3 1/2
10003161
GSKT,SQ,SER,3 1/4,ADPT,OUTR,3 1/2
10003162
GSKT,SQ,SER,3 1/4,ADPT,OUTR,4 1/2
10003162
GSKT,SQ,SER,3 1/4,ADPT,OUTR,4 1/2
10003163
GSKT,SQ,SER,3 1/4,ADPT,INR,2 1/2
10003163
GSKT,SQ,SER,3 1/4,ADPT,INR,2 1/2
10003164
KIT,ADPT,SER,3 1/4,OUTR
10003164
KIT,ADPT,SER,3 1/4,OUTR
10003165
KIT,ADPT,SER,3 1/4,INR
10003165
KIT,ADPT,SER,3 1/4,INR
10009701
GSKT,INR TB,PTB035,SIC,7.5 "
10009701
GSKT,INR TB,PTB035,SIC,7.5 "
10011070-1
CMBSTR,SER,VRSN 3,4.5 IN.,22MM BORE
10011070-1
CMBSTR,SER,VRSN 3,4.5 IN.,22MM BORE
10011071-1
NZL,SER450,1 HOLE
10011071-1
NZL,SER450,1 HOLE
10011071-2
NZL,SER450,2 HOLE
10011071-2
NZL,SER450,2 HOLE
10011073-1
TB,GAS,SER450,440MM LG
10011073-1
TB,GAS,SER450,440MM LG