/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Self-Recuperative and Radiant Tube Burners

Tube Firing Burner

Designed to Fire Radiant and Immersion Tubes, the TFB when paired with the Bayonet Ultra Recuperator and E-Jector device can achieve significant efficiency and fuel savings and low emissions

Overview
Eclipse low emissions TFB burners are designed to fire radiant and immersion tubes with inputs from 300,000 to 2,000,000 Btu/hr. With a vigorous spinning action, the unique nozzle design creates an intense adjustable length flame. This long, spiraling flame results in cleaner combustion, efficient heat transfer and more precise, uniform tube temperatures. In addition, the flame scrubs the inside of the fire tubes to remove the gas film boundary layer and increase heat-transfer effectiveness with outstanding temperature uniformity. Not only do these factors contribute to longer tube life, they also ensure consistent uniform process heating.

Features & Benefits:
  • Low NOx and low CO
  • Low excess air capability for high efficiency
  • Low air and gas pressure requirements
  • High heat transfer at low noise levels
  • Reliable ignition at a wide range of firing rates
  • Can be fitted with Eclipse Bayonet-Ultra recuperators for maximum system efficiency
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10001260-1
EXT,SI,SPRK,SELF GNDG,1300MM LG,125MM IS
10001260-1
EXT,SI,SPRK,SELF GNDG,1300MM LG,125MM IS
10034234
PPST,0.5 IN.,NPT,STL SHL,ELECTROLYTICALL
10034234
PPST,0.5 IN.,NPT,STL SHL,ELECTROLYTICALL
10053512-1
KIT,LIT,TB FRNG BRNR,TFB030,ENG
10053512-1
KIT,LIT,TB FRNG BRNR,TFB030,ENG
10053512-2
KIT,LIT,TB FRNG BRNR,TFB075,ENG
10053512-2
KIT,LIT,TB FRNG BRNR,TFB075,ENG
10053512-3
KIT,LIT,TB FRNG BRNR,TFB200,ENG
10053512-3
KIT,LIT,TB FRNG BRNR,TFB200,ENG
101017271
CVR,REAR,TFB030,TFB075,BLK,HT
101017271
CVR,REAR,TFB030,TFB075,BLK,HT
101017345
CVR,REAR,TFB200,BLK,HT
101017345
CVR,REAR,TFB200,BLK,HT
1030RBK
1030,1238 TOF REPLACEMENT BLOWER KIT
1030RBK
1030,1238 TOF REPLACEMENT BLOWER KIT
14104
GSKT,INS.,RD.,12.0 IN. X 8.87 IN.,328 MV
14104
GSKT,INS.,RD.,12.0 IN. X 8.87 IN.,328 MV
14565-1
TB,GAS,TFB030/TFB075,351 MM LENG
14565-1
TB,GAS,TFB030/TFB075,351 MM LENG