/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Single Burners

KINEDIZER® LE

Using advanced mixing technology, the KINEDIZER® LE burner produces low emissions with very little excess air.

Overview
The KINEDIZER® LE burner is a nozzle-mix, medium-velocity design. Using advanced mixing technology, the burner produces low emissions with very little excess air. Ruggedly built with a reinforced refractory block and steel burner body and nozzle, it burns natural gas, propane or other gaseous fuels. Combustion air is supplied with an external blower. Accurate air and fuel modulation can be accomplished by the MAXON MICRO-RATIO® valve or SMARTLINK® technology. Combustion air can range from 21% down to 17% O2 if preheated and from ambient temperature up to 660°F (max. 800°F) on request. Maximum chamber temperature is 2000°F . Turndown up to 20:1.

Features & Benefits:
  • Field proven low emissions. State-of-the-art low NOx firing - adjustable for application flexibility
  • Lower NOx and less excess air than standard KINEDIZER® burners
  • Rugged design for oxidizers, process heaters, kilns, furnaces, dryers, waste incineration and other high temperature applications
  • Available in a wide range of capacities, each with turndown as high as 20:1
  • Burns natural gas, propane or other fuel gases
  • Provides excellent stirring and mixing with its medium velocity exhaust
  • Accepts preheated and vitiated combustion air
Others
Name
Description
File Size
Date
Size
59822 Tender Text File
text/plain 846 Bytes
1/15/2025
846 Bytes
Name
Description
File Size
Date
Size
59822 Tender Text File
text/plain 846 Bytes
1/15/2025
846 Bytes
Name
Description
File Size
Date
Size
59822 Tender Text File
846 Bytes
1/15/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
015KDZERLE
0.54 MBtu/h Low Emissions Burner
015KDZERLE
0.54 MBtu/h Low Emissions Burner
030KDZERLE
2.4 MBtu/h Low Emissions Burner
030KDZERLE
2.4 MBtu/h Low Emissions Burner
030KDZERLE-000001
030KDZERLE-NFB
030KDZERLE-000001
030KDZERLE-NFB
040KDZERLE
4.6 MBtu/h Low Emissions Burner
040KDZERLE
4.6 MBtu/h Low Emissions Burner
040KDZERLE-000001
040KDZERLE-NFB
040KDZERLE-000001
040KDZERLE-NFB
060KDZERLE
9.8 MBtu/h Low Emissions Burner
060KDZERLE
9.8 MBtu/h Low Emissions Burner
060KDZERLE-000001
060KDZERLE-NFS
060KDZERLE-000001
060KDZERLE-NFS
080KDZERLE
15.8 MBtu/h Low Emissions Burner
080KDZERLE
15.8 MBtu/h Low Emissions Burner
080KDZERLE-000001
080KDZERLE-NFB
080KDZERLE-000001
080KDZERLE-NFB
100KDZERLE
24.3 MBtu/h Low Emissions Burner
100KDZERLE
24.3 MBtu/h Low Emissions Burner