/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Single Burners

MEGAFIRE® HD

MEGAFIRE® HD is a combination burner that burns cleanly with exceedingly low horsepower requirements.

Overview
The MEGAFIRE® HD Industrial burner cleanly burns #2 oil, propane, or natural gas with quiet operation and exceedingly low horsepower requirements. Standard heat releases are available to 45,000,000 BTU/hr (13,000 kW), providing excellent application flexibility. Dual fuel capability of this low temp burner provides reliable heat to kilns, dryers, process heaters as well as numerous other industrial applications.

Features & Benefits:
  • Provides clean burning of #2 oil, natural, or propane gas
  • Easy installation due to compact design
  • Quiet operation with exceptionally low horsepower requirements
  • In-line blower (IB) version includes energy-efficient centaxial direct-drive combustion air blower
  • Provides application flexibility with: – Heat releases to 45,000,000 Btu/hr – High turndown capabilities 10:1 on #2 oil 15:1 on natural gas – Nine different styles and three different sizes
  • Fires gas, #2 oil, or both simultaneously
  • Atomizes oil with steam or compressed air
  • Clean products of combustion with low emission levels
  • Stand-by or alternate fuel capabilities
  • Cost-effective external blower (EB) version for back pressure applications
  • Economical operation and low noise levels
  • Easy installation and start-up when supplied with pre-assembled controls and pipe train accessory options
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
046379
SHUTTER 30M MEGAFIRE II
046379
SHUTTER 30M MEGAFIRE II
101018336
GLND,PKG,14.25 MM OD,9.5 MM ID,7.95 MM T
101018336
GLND,PKG,14.25 MM OD,9.5 MM ID,7.95 MM T
1047565
132" CTL CBL
1047565
132" CTL CBL
1055544
130" 45M MNFLD,DIS SLV GSKT
1055544
130" 45M MNFLD,DIS SLV GSKT
1127200
45M EB TRNSTN SECT+
1127200
45M EB TRNSTN SECT+
15MHD
15MBTU
15MHD
15MBTU
18623
HLDR,INJECTOR,ATMSPH,SPUD,TR 2,TR 3 SPEC
18623
HLDR,INJECTOR,ATMSPH,SPUD,TR 2,TR 3 SPEC
18625
ORIF,BLNK,INJECTOR,TR 2,16 36 BR
18625
ORIF,BLNK,INJECTOR,TR 2,16 36 BR
301122
30M&45M PILOT ASY MEGAFIRE II
301122
30M&45M PILOT ASY MEGAFIRE II
301910_V
MEGAFIRE w/SLE. GAS/OIL 30M HD
301910_V
MEGAFIRE w/SLE. GAS/OIL 30M HD