/content/process/us/en/search.html

Single Burners

OPTIMA™ SLS

OPTIMA™ SLS is a nozzle-mixing, ultra low NOx and ultra low CO burner.

Overview
OPTIMA™ SLS is a nozzle-mixing, ultra low NOx and ultra low CO burner. The burner is suitable for installation in dryers (spray, flash, fluidized bed, print, paper and others), air heaters, kilns, process heaters, and ovens. The all-metal burner design provides very compact, repeatable heating with a flame fully contained in its discharge sleeve. OPTIMA™ SLS provides optimal performance when coupled with MAXON’s SMARTFIRE® Intelligent Ratio Control System. This advanced control package allows the burner to be fully factory preset for trouble-free installation and start-up. In addition, the intelligence of SMARTFIRE® keeps the burner fully optimized for fuel efficiency and emissions. With the optional communications gateway, your OPTIMA™ SLS Burner can be supported by MAXON over any common phone line. SLS™ Technology reduces NOx in industrial burners by reducing prompt NOx formation in the reacting flow field. This advanced technology is an innovative method to merge stabilized, lean premix technology with flexible nozzle mix advantages. Covered by two US patents, the SLS™ Technology in MAXON products produces extremely low emission of NOx and CO without sacrificing performance or reliability.

Features & Benefits:
  • Extremely Clean, reliable heat with ultra Low NOx and CO production for ease of air permitting and environmental compliance
  • Large capacity heat releases with a compact, robust flame geometry
  • Intelligent ratio control for reliable operation and optimal fuel efficiency
  • Direct factory operational support with optional communication gateway
  • All steel and high temperature alloy construction for reduced weight and increased durability
  • Fuel flexible with natural gas, propane, and butane capability. Contact MAXON for other fuels
  • Configurable for dryers, air heaters, ovens, kilns, process heaters, paper machines, and a variety of other industrial heating equipment
Others
Name
Description
File Size
Date
Size
SLS™ Technology Logo
image/jpeg 24.33 KB
6/8/2022
24.33 KB
Name
Description
File Size
Date
Size
SLS™ Technology Logo
image/jpeg 24.33 KB
6/8/2022
24.33 KB
Name
Description
File Size
Date
Size
SLS™ Technology Logo
24.33 KB
6/8/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
08OPTSLS
8" OPTIMA SLS Burner
08OPTSLS
8" OPTIMA SLS Burner
1083150
8" PILT,SI ASY
1083150
8" PILT,SI ASY
1083151
10" PILT,SI ASY
1083151
10" PILT,SI ASY
1083152
12" PILT,SI ASY
1083152
12" PILT,SI ASY
1083153
16" PILT,SI ASY
1083153
16" PILT,SI ASY
1083207
8" INSL BLNKT
1083207
8" INSL BLNKT
1083208
10" INSL BLNKT
1083208
10" INSL BLNKT
1083209
12" INSL BLNKT
1083209
12" INSL BLNKT
1083210
16" INSL BLNKT
1083210
16" INSL BLNKT
1083317
8" BRNR HSG GSKT
1083317
8" BRNR HSG GSKT