/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Single Burners

OVENPAK® LE

The compact, unique design of the Maxon OVENPAK LE provides simple operation and adjustment through its operational range.

Overview
OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners are simple and versatile for use on a variety of heating applications. The gas flows through the nozzle, then along the inside of the burner cone where combustion air is rapidly mixed with the fuel. This produces a very wide turndown range and a highly stable flame under a variety of operating conditions.

Features & Benefits:
  • Burns any clean fuel gas
  • Operates on low gas supply pressures
  • Provides clean combustion with low NOx and CO levels
  • Compact burner design provides quick and easy installation
  • Balanced pressure design for easy commissioning and adjustment
  • Visible ignition action speeds commissioning and maintenance
  • High turndown for exceptional process control
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1088335
OM HI/LO POS SW ASY
1088335
OM HI/LO POS SW ASY
1088336
OM LO POS SW ASY
1088336
OM LO POS SW ASY
1088337
TELEMAC WP HI/LO SW ASY
1088337
TELEMAC WP HI/LO SW ASY
1088338
TELEMAC WP LO POS SW ASY
1088338
TELEMAC WP LO POS SW ASY
1089320
PROP GAS NZL
1089320
PROP GAS NZL
1091006
CONE ASY
1091006
CONE ASY
1091079
DIS SLV ASY
1091079
DIS SLV ASY
1091244
HT DIS SLV ASY
1091244
HT DIS SLV ASY
1091245
4.875" DIS SLV ASY
1091245
4.875" DIS SLV ASY
1091268
DIS SLV ASY
1091268
DIS SLV ASY