/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Single Burners

RatioMatic

Simple, Robust, gun style air heating burner that can be applied across a variety of different industries. It comes packaged for quick installation and startup.

Overview
RatioMatic Burners Are Safe and Simple to Operate. Simply put, the low emissions RatioMatic burner is the world's most reliable air-heating burner. With a design that takes the guesswork out of start-up and adjustment, the RatioMatic burner is both safe and easy to use. The burner features a ratio regulator that automatically compensates for changes in operating conditions without requiring an additional gas adjustment, a direct-drive air butterfly that eliminates linkage which can slip or jam during operation, and it is ideal for emission-sensitive processes due to Low NOx, CO and aldehydes. Overall, with the RatioMatic burner Eclipse engineers have created an air-heating burner that offers robust and reliable performance.

Features & Benefits:
  • Compare RatioMatic burner features to any competitive model
  • RatioMatic burner design takes the guesswork out of start-up and adjustment
  • Ratio regulator automatically compensates for changes in operating conditions
  • Turndown range of up to 90:1 depending on the burner size and chamber conditions
  • Direct-drive air butterfly eliminates linkages which can slip or jam during operation
  • Fast-mixing nozzle provides clean stable flame at all firing rates and releases heat into the chamber, not the oven wall
  • Ideal for emission-sensitive processes due to low NOx, CO and aldehydes
  • Capacities from 500,000 to 30,000,000 Btu/hr
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10020506
NZL,MACHG,RM,RM0300,NAT
10020506
NZL,MACHG,RM,RM0300,NAT
10024135
NZL,RM,RM0300,PROP/BUTANE
10024135
NZL,RM,RM0300,PROP/BUTANE
10024136
NZL,RM,RM0300,NAT
10024136
NZL,RM,RM0300,NAT
10039113
NZL,RM,200,NAT,TWO PC ASY
10039113
NZL,RM,200,NAT,TWO PC ASY
10039114
NZL,RM,200,PROP/BUT,TWO PC ASY
10039114
NZL,RM,200,PROP/BUT,TWO PC ASY
10039141
NZL,RM,500,NAT,TWO PC ASY
10039141
NZL,RM,500,NAT,TWO PC ASY
10039142
NZL,RM,500,PROP/BUT,TWO PC ASY
10039142
NZL,RM,500,PROP/BUT,TWO PC ASY
10039143
NZL,RM,700,NAT,TWO PC ASY
10039143
NZL,RM,700,NAT,TWO PC ASY
10039144
NZL,RM,700,PROP/BUT,TWO PC ASY
10039144
NZL,RM,700,PROP/BUT,TWO PC ASY
10040035
NZL,BRNR,RM400,V3,NAT,SS,WLDMNT
10040035
NZL,BRNR,RM400,V3,NAT,SS,WLDMNT