/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Single Burners

VALUPAK®-II

The VALUPAK®-II gas burner is specifically designed for applications where burners are used under balanced pressure conditions.

Overview
The MAXON VALUPAK®-II gas burner provides a significant enhancement to the legacy VALUPAK® offering. The VALUPAK®-II is designed for process air heating applications and provides a very stable and clean combustion environment. This packaged solution offers better control on CO over the entire turndown of the burner as well as the availability of a pilot connection. The burner can be easily switched between natural gas and propane in order to take advantage of relative fuel savings/availability. The MAXON VALUPAK®-II burner is produced in Vilvoorde, Belgium and Suzhou, China.

Features & Benefits:
  • High turndown
  • Available in 4 sizes
  • Capacities 2 kW - 558 kW (HHV)
  • Stable and clean combustion
  • Suitable for UV scanner and flame rod
  • Low gas pressure requirements
  • Ease of installation and operation with low maintenance requirements
  • All metal construction
  • Multi voltage and frequency blower motors
  • Better control on CO over the entire turndown of the burner
  • Pilot connection availability
  • Easily Switch between Natural Gas and Propane
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
307149
MIXING CONE VALUPAK II-60
307149
MIXING CONE VALUPAK II-60
307152
VALUPAK II-60-UHC102-NG
307152
VALUPAK II-60-UHC102-NG
307153
VALUPAK II-60-UHC122-NG+LPG
307153
VALUPAK II-60-UHC122-NG+LPG
307154
VALUPAK II-60-UMI300-NG+LPG
307154
VALUPAK II-60-UMI300-NG+LPG
307155
VALUPAK II-60-UHC102-LPG
307155
VALUPAK II-60-UHC102-LPG
307911
VAL II-150 EB & 150mm SLV
307911
VAL II-150 EB & 150mm SLV
307912
VALUPAK II-300 EB
307912
VALUPAK II-300 EB
307913
VALUPAK II-600 EB
307913
VALUPAK II-600 EB
307914
VALUPAK II-900 EB
307914
VALUPAK II-900 EB
310947
DISCHARGE SLEEVE VP600 L=210
310947
DISCHARGE SLEEVE VP600 L=210