/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Single Burners

Vortometric

Burner with Rugged Dependability producing High outputs with low air pressures

Overview
Vortometric burners are built to fire light and heavy fuel oils and almost any industrial gas, including propane, butane manufactured and mixed gases, to extremely high outputs. They feature a high combustion air swirl rate that produces a stable flame with high turndown capabilities and low levels of NOx and CO emissions.

Features & Benefits:
  • High turndown capabilities on a wide range of fuels result from the stable flame produced by the air swirl rate
  • Clean, smoke-free combustion results from the unique “vortex generator” which vaporizes fuel oils
  • Low NOx and CO emissions
  • Rugged heavy gauge steel windbox and volute assemblies provide durability
  • Operates with low excess air for maximum efficiency or high excess air for high volume process air heating. 
  • Single wall alloy, air-cooled alloy, and refractory versions available
  • Standard firing arrangement is horizontal but can be fired vertically with additional gas lance support rods
  • Available as packaged units including valve trains, combustion air blowers, flame supervision and controls
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4100152.16
AH-SF 80 compl new generation Position I
00.4100152.16
AH-SF 80 compl new generation Position I
00.4100511.26
RAH 80 compl new generation Position II
00.4100511.26
RAH 80 compl new generation Position II
10027022
NZL,LNC,OIL,VM,32V
10027022
NZL,LNC,OIL,VM,32V
10027023
CONE,NOSE,LNC,OIL,VM,32V
10027023
CONE,NOSE,LNC,OIL,VM,32V
10027082
RING,ASY,INLT,LNC,OIL,VM,32V,36V
10027082
RING,ASY,INLT,LNC,OIL,VM,32V,36V
10027085
ATMZR,LNC,OIL,VM,32V,CW
10027085
ATMZR,LNC,OIL,VM,32V,CW
10035205
BDY,TIP,NZL,OIL,VM,14V
10035205
BDY,TIP,NZL,OIL,VM,14V
10035206
TIP,NZL,LNC,OIL,VM,14V
10035206
TIP,NZL,LNC,OIL,VM,14V
10035207
BDY,TIP,NZL,OIL,VM,16V
10035207
BDY,TIP,NZL,OIL,VM,16V
10035208
TIP,NZL,LNC,OIL,VM,16V
10035208
TIP,NZL,LNC,OIL,VM,16V