/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Single Burners

Winnox

Complies with Global Emissions Mandates concerning Low NOx emissions, and comes fully packaged for easy setup.

Overview
Winnox Burners are designed to comply with global emissions mandates.  They are easy to set up and operate, offer low NOx operation, and are ideal for air heating and oven applications.

Featuring a modular design, a variety of options and configurations are available. Each burner incorporates direct-spark ignition and an air/gas regulator resulting in efficient firing over a wide gas turn down range, all done at a controlled ratio. Winnox burners feature an intense, short, swirled flame completely contained within the firing tube. The burner nozzle produces an intense mixing of air and fuel, resulting in extremely low emissions.

Features & Benefits:
  • Winnox burners combine advanced engineering with world class features
  • Multi-fuel capability (natural gas, propane, butane)
  • Simple, accurate burner control due to integral butterfly valve and ratio-regulator design
  • Packaged convenience. Winnox burners are provided with blowers for ease of installation and at 50 Hz. or 60 Hz. for global application
  • Available with alloy tubes or a refractory combustor to meet the demands of any job
  • Modular design means a variety of options and configurations are available, including NPT or BSP inlet pipe threads
  • Consider the many user-preferred features of Winnox before investing in your next air heating burner
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10006681
CMBSTR,WX0850,SHRT,HT ALLY,RFRCT PLUG
10006681
CMBSTR,WX0850,SHRT,HT ALLY,RFRCT PLUG
10006681-1
CMBSTR,WX0850,HT ALLY,RFRCT PLUG
10006681-1
CMBSTR,WX0850,HT ALLY,RFRCT PLUG
10006681-2
CMBSTR,WX0850,LT ALLY,RFRCT PLUG
10006681-2
CMBSTR,WX0850,LT ALLY,RFRCT PLUG
10007381
CMBSTR,WX0300,HT ALLY,RFRCT PLUG
10007381
CMBSTR,WX0300,HT ALLY,RFRCT PLUG
10007381-1
CMBSTR,WX0300,LT ALLY,RFRCT PLUG
10007381-1
CMBSTR,WX0300,LT ALLY,RFRCT PLUG
10007611-1
CMBSTR,WX0100,LT ALLY,RFRCT PLUG
10007611-1
CMBSTR,WX0100,LT ALLY,RFRCT PLUG
10007612-1
CMBSTR,WX0200,LT ALLY,RFRCT PLUG
10007612-1
CMBSTR,WX0200,LT ALLY,RFRCT PLUG
10007613
CMBSTR,WX0400,HT ALLY,RFRCT PLUG
10007613
CMBSTR,WX0400,HT ALLY,RFRCT PLUG
10007613-1
CMBSTR,WX0400,LT ALLY,RFRCT PLUG
10007613-1
CMBSTR,WX0400,LT ALLY,RFRCT PLUG
10007614
CMBSTR,WX0500,HT ALLY,RFRCT PLUG
10007614
CMBSTR,WX0500,HT ALLY,RFRCT PLUG