/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Valve Trains

Prepiped Oil / Heavy Oil Manifold POM/POM-H

Factory assembled prepiped oil train that permits easy, fast installation. The manifold is available for light fuel oil (POM) or heavy fuel oil (POM-H) applications.

Overview
The POM manifold is designed to meet industry-accepted safety standards for fuel oil delivery to combustion systems. Additionally, the POM is packaged to provide optimum convenience and ease of maintenance.

Each POM is equipped with the following items:
  • Mounting Rack
  • Inlet Ball Valve
  • "Y" Strainer
  • In-line Flow Meter
  • Low/High Oil Pressure Switch
  • Inlet Pressure Gauge & Needle Valve
  • (2) Automatic Safety Shutoff Valves With Visual Indication and Valve Open/Closed Switches
  • Outlet Pressure Gauge & Needle Valve
Each POM-H is equipped with all of the above and the following additional:
  • Low/High Oil Temperature Controller
  • Normally Open Return Solenoid Valve
  • Return Line Ball Valve
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10004388P
PIPE,VLVTRN,AIR TRN,MAIN,2.50 IN. MAIN A
10004388P
PIPE,VLVTRN,AIR TRN,MAIN,2.50 IN. MAIN A
HK72986X030-001
MNFLD,POM H 207 3 50HZ
HK72986X030-001
MNFLD,POM H 207 3 50HZ