/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Valve Trains

Standard Valve Train Segments

Compact, modular valve train assemblies.

Overview
The Eclipse Standard Valve Train Segments are designed to install faster, operate safer and deliver proven reliability for global applications. Eclipse Standard Valve Train Segments are offered in the NFPA series with UL, CSA and FM approved components or in the EN 746-2 series utilizing CE marked components.All Standard Valve Train Segments are available in nominal pipe sizes from 1/2” (25 mm) through 8” (200 mm). Threaded and flanged models are available depending on the pipe size specified.

Contact sales team for complete configured gas train assemblies that include options for strainers, regulators, and gauges.
  • Industry-best 2 year warranty on entire valve train
  • Supported globally by Eclipse’s world-class service team
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10029408
VLVTRN,GAS,SEG,NFPA,0.5 IN.,NPT,120V
10029408
VLVTRN,GAS,SEG,NFPA,0.5 IN.,NPT,120V
10029410
VLVTRN,GAS,SEG,CE,0.5 IN.,BSP,120V
10029410
VLVTRN,GAS,SEG,CE,0.5 IN.,BSP,120V
10029412
VLVTRN,GAS,SEG,NFPA,0.75 IN.,NPT,120V
10029412
VLVTRN,GAS,SEG,NFPA,0.75 IN.,NPT,120V
10029413
VLVTRN,GAS,SEG,CE,0.75 IN.,BSP,120V
10029413
VLVTRN,GAS,SEG,CE,0.75 IN.,BSP,120V
10029414
VLVTRN,GAS,SEG,NFPA,1.0 IN.,NPT,120V
10029414
VLVTRN,GAS,SEG,NFPA,1.0 IN.,NPT,120V
10029415
VLVTRN,GAS,SEG,CE,1.0 IN.,BSP,120V
10029415
VLVTRN,GAS,SEG,CE,1.0 IN.,BSP,120V
10029416
VLVTRN,GAS,SEG,NFPA,1.5 IN.,NPT,120V
10029416
VLVTRN,GAS,SEG,NFPA,1.5 IN.,NPT,120V
10029417
VLVTRN,GAS,SEG,CE,1.5 IN.,BSP,120V
10029417
VLVTRN,GAS,SEG,CE,1.5 IN.,BSP,120V
10029418
VLVTRN,GAS,SEG,NFPA,2.0 IN.,NPT,120V
10029418
VLVTRN,GAS,SEG,NFPA,2.0 IN.,NPT,120V
10029420
VLVTRN,GAS,SEG,NFPA,2.5 IN.,NPT,120V
10029420
VLVTRN,GAS,SEG,NFPA,2.5 IN.,NPT,120V