/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Fuel Delivery Accessories

Digital Pressure Control System DPS

Digital Pressure Control System for Time Proportional Control of dryer draft or furnace pressure by modulating a mechanical exhaust damper

Overview
The Hauck Digital Pressure Control System (DPS) continuously monitors and automatically controls dryer draft or furnace pressure by modulating a mechanical exhaust damper. A differential pressure transmitter measures dryer draft or furnace pressure and supplies a 4- 20mA signal to the pressure control instrument. The microprocessor-based controller provides duplex time proportional control outputs. Two ten amp solid-state relays are used to drive the exhaust damper actuator. The duration and direction of actuator travel is determined by the difference between measured draft or pressure and the controller’s setpoint. The DPS system has been designed for stand-alone operation or to interface with Hauck BCS burner control systems for dryer applications. It includes provisions for holding the damper closed prior to exhaust fan start-up. The controller has full PID capability and an integral 30Vdc transmitter power supply. Switches are also provided for manual control.
See Section E for detailed operating instructions.
A complete DPS system consists of the following items:
  • Controller assembly Transmitter
  • Transmitter signal cable
  • Exhaust damper actuator
  • Actuator control cable
  • Manifold kit (includes transmitter mounting bracket, shutoff cocks, filter and fittings; ¼” OD stainless steel tubing supplied by others)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK55529
ANG,DPS300 CHAS ATTACH
HK55529
ANG,DPS300 CHAS ATTACH
HK55531
DRLG,DPS300 ENC
HK55531
DRLG,DPS300 ENC
HK58658X001
INSTRUMENT ASSY,DPS100 0 1WC
HK58658X001
INSTRUMENT ASSY,DPS100 0 1WC