/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Fuel Delivery Accessories

Stainless steel bellows units EKO

Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired.

Overview
Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired, DIN-DVGW tested and registered.

Features & Benefits:
  • DN: 15 to 200
  • Connection: internal thread, external thread or flange
  • pu: max. 4 or 10 bar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03250433
BAL 11.3 EKO
KS03250433
BAL 11.3 EKO
KS03262041
EKO 15RA
KS03262041
EKO 15RA
KS03262042
EKO 15RI
KS03262042
EKO 15RI
KS03262043
EKO 20RA
KS03262043
EKO 20RA
KS03262044
BELLOWS,SS,EKO 20RI
KS03262044
BELLOWS,SS,EKO 20RI
KS03262045
EKO 25RA
KS03262045
EKO 25RA
KS03262046
BELLOWS,SS,EKO 25RI
KS03262046
BELLOWS,SS,EKO 25RI
KS03262047
BELLOWS,SS,EKO 32RA
KS03262047
BELLOWS,SS,EKO 32RA
KS03262048
BELLOWS,SS,EKO 32RI
KS03262048
BELLOWS,SS,EKO 32RI
KS03262049
EKO 40RA
KS03262049
EKO 40RA