/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Fuel Delivery Accessories

Stainless steel flexible tubes ES

Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water.

Overview
Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water, DIN-DVGW tested and registered.

Features & Benefits:
  • DN: 8 to 100
  • Connection: external thread
  • pu: max. 4 or 16 bar
  • Length: 500 to 2000 mm
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10315
REG,RTO,2 IN.,NPT,ES368
10315
REG,RTO,2 IN.,NPT,ES368
19997
REG,RTO,0.75 IN.,NPT,ES365
19997
REG,RTO,0.75 IN.,NPT,ES365
19998
REG,RTO,0.75 IN.,BSPP,ES365M
19998
REG,RTO,0.75 IN.,BSPP,ES365M
19999
REG,RTO,1 IN.,BSPP,ES366M
19999
REG,RTO,1 IN.,BSPP,ES366M
EC10316
REG,RTO,3 IN. NPT,ES369
EC10316
REG,RTO,3 IN. NPT,ES369
KS03263001
TB,FLX,SS,ES 8RA500
KS03263001
TB,FLX,SS,ES 8RA500
KS03263004
TB,FLX,SS,ES 8RA800
KS03263004
TB,FLX,SS,ES 8RA800
KS03263006
TB,FLX,SS,ES 8RA1000
KS03263006
TB,FLX,SS,ES 8RA1000
KS03263011
TB,FLX,SS,ES 10RA500
KS03263011
TB,FLX,SS,ES 10RA500
KS03263014
TB,FLX,SS,ES 10RA800
KS03263014
TB,FLX,SS,ES 10RA800