/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Oil Accessories

Electric Oil Line Heater LHE

The Hauck LHE Electric Oil Line Heater is designed to supply the heat necessary to lower fuel oil viscosity to that required at the burner for proper atomization.

Overview
Designed to lower the fuel oil viscosity from a nominal pumping viscosity of 2000 SSU (4.3 X 10-4 m2/sec) to the atomizing viscosity of 90 SSU (1.8 X 10-5 m2/sec). The heater’s unique design allows for heat exchanger tubes to be easily removed to facilitate cleaning of any coking buildup. Hauck’s LHEs are available in a wide range of heating inputs from 10 to 250 kW to meet specific application requirements.

Features & Benefits:
  • Precise digital temperature control
  • Low watt density design
  • Rugged construction
  • Removable heat exchanger tubes for ease of cleaning
  • Removable heating elements
  • Oil flow switch
  • UL listed control panel
  • Minimal field wiring Benefits:
  • Five year heating element warranty
  • Uniform heat transfer
  • Reduced coking and maintenance downtime
  • Long service life
  • Safe operation with control panel and oil flow switch
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101030385
ELMNT,12KW,380V/50HZ,TYPE FH,W/GSKT,SPCL
101030385
ELMNT,12KW,380V/50HZ,TYPE FH,W/GSKT,SPCL
HK301759
CBL,HTR,MINERAL INSL,28 LG TEMPCO HHS002
HK301759
CBL,HTR,MINERAL INSL,28 LG TEMPCO HHS002