/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Oil Accessories

Oil Flow Meters FMO

Oil flow meters used to provide instantaneous flow monitoring for applications using commercially available fuel oils.

Overview
Features & Benefits:
  • Low capacity oil flow meters should be installed in a bypass loop for ease of maintenance and to reduce pipe stress on the flow meter body
  • They are limited for use with No. 2 fuel oil only and are suitable for applications up to 125 psi (860 kPa) at 70ºF (21ºC)
  • Accuracy is +/-4% of full scale reading
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list