Oil Accessories
Oil Pressure Regulators OPR
Oil pressure reducing regulators are necessary to step down oil supply pressure to pressures suitable for various burner/combustion applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- B model outlet pressure ranges are listed below and are suitable for No. 1 and 2 fuel oil and kerosene
- Maximum inlet operating pressure is 150 psig (1034 kPa)
- The regulators may also be used for air service
- Fluid temperature must not exceed 200°F (93°C)
- BBC regulators are suitable for No. 4, 5 & 6 fuel oil, Bunker C and waste oils
- The valve is suitable for fluid temperatures up to 400°F (204°C)
- Maximum inlet pressure is 250 psig (1724 kPa)
- The 1000HP-1+6 atomizing air differential pressure regulator is used to proportion compressed air flow to fuel (typically for heavy oil applications)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In