/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Oil Accessories

Oil Pressure Relief Valves OPRV

OIl pressure relief valves are used to control oil supply pressure in combustion systems. The relief valve can be utilized for single-burner applications or in supply headers for multiple-burner applications.

Overview
Features & Benefits:
  • The valves in this series are suitable for most combustion applications
  • Maximum fluid temperature is 400ºF (204ºC) for all valves
  • The HVB models are suitable for light oil, No. 4, 5, & 6 fuels oils, Bunker C and waste oils
  • The valves in the HVB series use a hand wheel adjustment with locking nut
  • All valves feature NPT connections
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list