/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Oil Accessories

Oil 'Y' Strainers

Oil 'Y' strainers provide maximum protection against debris in control components such as shut off valves, Oil 'Y' strainers provide maximum protection against debris in control components such as shut off valves, control valves and metering valves.

Overview
Features & Benefits:
  • 59 Series oil strainers are constructed of cast bronze with stainless steel screen material and include a blow-off plug for ease of cleaning trapped debris from the strainer
  • Maximum pressure for oil and gas applications is 400 psi (2760 kPa) at 150°F (66°C) fluid temperature
  • For applications above 150°F (66°C), the maximum pressure decreases
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list