/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Blowers & Boosters

Hermetic Booster

Highly reliable, gas booster to help increase gas pressure when the supply pressure is not high enough. It is hermetically sealed and can handle a variety of different gases, including biogas.

Overview
Eclipse Hermetic Boosters are used to increase the pressure of any gas or air/gas mixture not corrosive to aluminum or steel. They deliver gas at any volume within the capacity range of the booster with a relatively constant pressure. These boosters are UL listed when handling natural or manufactured gases. [The discharge pressure is the total of the booster added pressure plus incoming gas pressure.]The Hermetic Booster's design is unique because its premium efficiency motor and rotor are enclosed in an airtight steel housing. No shaft seal is required, which eliminates the possibility of shaft seal leakage. Sealed electrical connections are made through an explosion-proof conduit, and an explosion proof junction box is also included. Standard shaft Class 1, Group D explosion -proof motors are standard.

Features & Benefits:
  • Eclipse has been producing gas boosters for over 80 years. This experience has led to a design with a proven history of many installations with a long reliable operational life
  • The hermetic design eliminates the maintenance and wear problems of a shaft seal
  • The flat radial blades of the centrifugal rotor avoid dirt and particle accumulation
  • The motor and rotor can be easily removed without disturbing the piping
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10005662
BSTR,15 2 " W.C.,1500 SCFH,0.25HP/115VAC
10005662
BSTR,15 2 " W.C.,1500 SCFH,0.25HP/115VAC
10005662-1
BSTR,HERMETIC,GAS,15 2 " W.C.,1500 SCFH,
10005662-1
BSTR,HERMETIC,GAS,15 2 " W.C.,1500 SCFH,
10014360
SW,PRESS,INLT,BOOSTPAK
10014360
SW,PRESS,INLT,BOOSTPAK
10015430
KIT,UPS,OUTDOOR EXTD TEMP RANGE, BOOSTPA
10015430
KIT,UPS,OUTDOOR EXTD TEMP RANGE, BOOSTPA
10053547-1
KIT,LIT,HERMETIC BSTR,HB,ENG
10053547-1
KIT,LIT,HERMETIC BSTR,HB,ENG
101016641
RTR,419 MM OD X 152.4 MM ID X 73.9 MM WI
101016641
RTR,419 MM OD X 152.4 MM ID X 73.9 MM WI
101016643
RTR,495 MM OD X 152.4 MM ID X 88.9 MM WI
101016643
RTR,495 MM OD X 152.4 MM ID X 88.9 MM WI
12718-34
LBL,ROT VWG PORT,HERMETIC SELD GAS BSTR
12718-34
LBL,ROT VWG PORT,HERMETIC SELD GAS BSTR
13823
GSKT,CORK,21.25INx17.75IN,HB4617-1
13823
GSKT,CORK,21.25INx17.75IN,HB4617-1
14222
GSKT,CORK,23.50INx20.00IN,HB4619
14222
GSKT,CORK,23.50INx20.00IN,HB4619