/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Blowers & Boosters

SMJ Blower

High efficiency industrial blower that can be used in virtually any application from cooling, drying, and exhausting, to providing combustion air for industrial burners.

Overview
The Eclipse SMJ Blower is the most versatile and user-friendly blower on the market. It can be used for cooling, conveying, drying, liquid agitation, smoke abatement, vacuum cleaning, flume and dust exhausting, and other low-temperature applications. What makes the SMJ Blower more versatile than its competition is its superior design, which features a heavy-gauge steel base and housing, aluminum impellers that are balanced statically and dynamically, and a revamped fan housing that allows the end-user to reconfigure the blower in the field by changing the direction of the fan's rotation. The outlet couplings on this blower model have also been replaced with flanges to make the blower easier to handle during installation.

Features & Benefits:
  • Heavy-gauge steel base and housing
  • Aluminum impellers that are balanced statically and dynamically
  • Revamped fan housing that allows the end-user to reconfigure the blower in the field by changing the direction of the fan's rotation
  • The outlet couplings on this blower model have also been replaced with flanges to make the blower easier to handle during installation
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10053545-1
KIT,LIT,SMJ,ENG
10053545-1
KIT,LIT,SMJ,ENG
19821-4
FLG,3 IN PIPE,288 INX425 IN IN DIMENSION
19821-4
FLG,3 IN PIPE,288 INX425 IN IN DIMENSION
202034
BASE,SMJ BLWR,360
202034
BASE,SMJ BLWR,360
202062
HSG,BLWR,SMJ 8821 7 1/2,AND 10
202062
HSG,BLWR,SMJ 8821 7 1/2,AND 10
202659
RTR,300 500 MF & RTO MATICS
202659
RTR,300 500 MF & RTO MATICS
SMJ101016A
SMJ 101016 143000cfh - 10HP
SMJ101016A
SMJ 101016 143000cfh - 10HP
SMJ101016B
SMJ 101016 86000cfh - 7.5HP
SMJ101016B
SMJ 101016 86000cfh - 7.5HP
SMJ101018A
SMJ 101018 165000cfh
SMJ101018A
SMJ 101018 165000cfh
SMJ101019A
SMJ 101019 73000cfh - 10HP
SMJ101019A
SMJ 101019 73000cfh - 10HP
SMJ101021A
SMJ101021 101500cfh-15HP:133000cfh-20HP
SMJ101021A
SMJ101021 101500cfh-15HP:133000cfh-20HP