/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Butterfly Valves & Actuators

Actuators IC

Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves.

Overview
Reversible gear motor to transmit rotary movements between 0 and 90°, for actuation of gas and air valves
 
Features & Benefits:
  • IC 20, IC 30, IC 50 with voltage-free limit switches, Automatic/Manual mode changeover, position feedback and externally readable position indicator
  • IC 50 also with selectable direction of rotation
  • IC 40 for complex applications with programmable functions for flexible adjustment to the process, with statistics and fault history to support service personnel
  • Running time:
    • IC 20: 7.5 to 60 s,
    • IC 30: 30 and 60 s,
    • IC 50: 3.7 to 60 s
    • IC 40: programmable
  • Mains voltage:
    • IC 20: 120 to 230 V AC,
    • IC 30: 24 V DC,
    • IC 40: 100 to 230 V AC,
    • IC 50: 24 to 230 V AC
  • Torque:
    • IC 20, IC 40: 2.5 (at 50 Hz) and 3 Nm,
    • IC 30: 3 Nm,
    • IC 50: 3 to 30 Nm,
  • Controlled by
    • IC 30: three-point step
    • IC 20, IC 50: three-point step or continuous signal,
    • IC 40: three-point step, two-point, PLC or continuous signal
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101027617
CPLG,SLD,IC20,IC40
101027617
CPLG,SLD,IC20,IC40
74215215
IC 50-60W30TR10
74215215
IC 50-60W30TR10
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149352
Actuator, IC 30-30K3TR10, Kromschroder,
KS03149353
IC 30-60K3T
KS03149353
IC 30-60K3T
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03149354
Actuator, IC 30-60K3TR10, 60 Seconds per
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250237
BAL 3.1.6.2 IC,BVA/BVG
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20
KS03250265
BAL 3.1.6.2 EINBAUANL. POTI.IC20
KS35454519
PLT,SHLD,BVH
KS35454519
PLT,SHLD,BVH
KS35457552
GSKT,BVH 40 100
KS35457552
GSKT,BVH 40 100
KS35459259
Seal, For Connection Flange, BVH, Kromsc
KS35459259
Seal, For Connection Flange, BVH, Kromsc