/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

Butterfly Valves & Actuators

Butterfly valves BVG, BVA, BVH

Butterfly valves for control ratios up to 10:1, prepared for attachment of an actuator IC 20 or IC 40 and for fitting between two flanges.

Overview
Butterfly valves for control ratios up to 10:1, prepared for attachment of an actuator IC 20 or IC 40 and for fitting between two flanges.

Features & Benefits:
  • BVA, BVAF for continuous control of an air flow rate
  • BVG, BVGF for continuous control of a gas flow rate, BVH, BVHS for continuous or staged control of a hot air or flue gas flow rate
  • BVG, BVGF, BVA, BVAF: pu max. 500 mbar, DN 40 to 150, medium temperature: -20 to +60°C
  • BVH, BVHS: pu max. 150 mbar, DN 40 to 100, medium temperature: max. +450°C
  • BVG, BVA can also be supplied with manual adjustment.BVGF, BVAF work clearance-free and the control command is executed without delay
  • BVH, BVHS: in conjunction with the stop bar, the TWINDISC valve disc ensures very low leakage rates
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101030891
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030891
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030892
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030892
VLV ASSY,BFLY,3 ANSI FLG BVHM80TW01A W/A
101030916
VLV ASSY,BFLY,2 ANSI FLG BVHM50TW01A W/A
101030916
VLV ASSY,BFLY,2 ANSI FLG BVHM50TW01A W/A
101032088
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032088
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032205
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032205
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032209
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032209
VLV ASSY,BFLY,4 ANSI FLG,BVHM100W01A W/A
101032219
VLV ASSY,BFLY,4 ANSI FLG,BVHM100TW01A W/
101032219
VLV ASSY,BFLY,4 ANSI FLG,BVHM100TW01A W/
101032282
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101032282
VLV ASSY,BFLY,3 ANSI FLG,BVHM80TW01A W/A
101033659
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033659
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033714
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A
101033714
VLV ASSY,BFLY,2 ANSI FLG,BVHM50TW01A W/A