/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Butterfly Valves & Actuators

Butterfly valves DKR

Butterfly valves for adjusting the flow rate of hot air or flue gas on gas burners, prepared for attachment of an actuator IC 50, for control ratios up to 1:10, with angle-of-rotation indicator.

Overview
Butterfly valves for adjusting the flow rate of hot air or flue gas on gas burners, prepared for attachment of an actuator IC 50, for control ratios up to 1:10, with angle-of-rotation indicator.

Features & Benefits:
  • DN: 15 to 500, for fitting between two flanges
  • pu: max. 300 mbar
  • With manual adjustment or free shaft end
  • Max. medium temperature: 100 to 650°C
  • With disc clearance or with stop bar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03149200
VLV,BFLY,DKR 15Z03F100D,DN 15,300 MBAR,1
KS03149200
VLV,BFLY,DKR 15Z03F100D,DN 15,300 MBAR,1
KS03149201
DKR 15Z03F350D
KS03149201
DKR 15Z03F350D
KS03149202
DKR 15Z03F450D
KS03149202
DKR 15Z03F450D
KS03149203
DKR 20Z03F100D
KS03149203
DKR 20Z03F100D
KS03149204
DKR 20Z03F350D
KS03149204
DKR 20Z03F350D
KS03149205
DKR 20Z03F450D
KS03149205
DKR 20Z03F450D
KS03149206
DKR 25Z03F100D
KS03149206
DKR 25Z03F100D
KS03149207
DKR 25Z03F350D
KS03149207
DKR 25Z03F350D
KS03149208
DKR 25Z03F450D
KS03149208
DKR 25Z03F450D
KS03149209
DKR 25Z03F650D
KS03149209
DKR 25Z03F650D