/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Butterfly Valves & Actuators

BV-Pak

A versatile, packaged actuator controlled Butterfly Valve. It features the Eclipse BV paired with the Kromschröder IC actuators as well as offers options for other Honeywell actuators.

Overview
The Eclipse Packaged Butterfly Valve incorporates a Kromschröder IC Series Actuator mounted to a standard Eclipse butterfly valve.
  • The new innovative support provides a robust universal solution with an "easy to see" position indicator
  • This package is the perfect solution for industrial burner control
  • Eclipse simplifies selection and ordering in this single source component purchase
  • Equipment sizing, mounting, and setup are all made easier
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029402
CPLG,ACT,SQM4,3/8 SQ SHFT,10MM BV SHFT D
101029402
CPLG,ACT,SQM4,3/8 SQ SHFT,10MM BV SHFT D
BVP02
BVPAK, 0.5 inch Valve
BVP02
BVPAK, 0.5 inch Valve
BVP03
BVPAK, 0.75 inch Valve
BVP03
BVPAK, 0.75 inch Valve
BVP04
BVPAK, 1 inch Valve
BVP04
BVPAK, 1 inch Valve
BVP05
BVPAK, 1.25 inch Valve
BVP05
BVPAK, 1.25 inch Valve
BVP06
BVPAK, 1.5 inch Valve
BVP06
BVPAK, 1.5 inch Valve
BVP08
BVPAK, 2 inch Valve
BVP08
BVPAK, 2 inch Valve
BVP10
BVPAK, 2.5 inch Valve
BVP10
BVPAK, 2.5 inch Valve
BVP12
BVPAK, 3 inch Valve
BVP12
BVPAK, 3 inch Valve
BVP16
BVPAK, 4 inch Valve
BVP16
BVPAK, 4 inch Valve