/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Butterfly Valves & Actuators

Honeywell Slate low torque actuator

The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system

Overview
The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system. This series is well suited for the precise control of air and gas flow and can operate in a wide range of temperatures and environmental conditions.
Offered in two different configuration options:
  • NEMA 1 rated, operating in a temperature range of -18 to 158 °F (-28 to 70 °C) with 450 positions over a 90° span
  • NEMA 4 rated, operating in a temperature range of -40 to 158 °F (-40 to 70 °C) with 900 positions over a 90° span
  • Field-reversible clockwise and counterclockwise rotation operation
  • Internal temperature, valve status, health diagnostics, and error codes reporting
  • Robust, heavy-duty construction, continuous duty cycle-rated
  • Closed loop position control via Modbus RS-485 communications as an input to the SLATE Fuel Air Ratio
  • Module, part R8001C6001
  • Dual 1/2-in knockout conduit connections
  • 1/2-in keyed output shaft with a 1/8-in square key
  • Die-cast aluminum base with high-impact resistant, reinforced plastic cover
  • Meets UL353 Safety for Limit Controls
  • Meets UL1998 when used with R8001C6001 SLATE Fuel Air Ratio Module
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50123928-001
LTA MOUNTING KIT TO MAXON CV VALVES
50123928-001
LTA MOUNTING KIT TO MAXON CV VALVES
50124386-001
LTA V51/5197 MOUNTING BRACKETS
50124386-001
LTA V51/5197 MOUNTING BRACKETS
50195139-001
KIT, SLATE LTA -V51E VLV, 1.5" & 2"
50195139-001
KIT, SLATE LTA -V51E VLV, 1.5" & 2"
50195140-001
KIT, SLATE LTA -V51E VLV, 2.5", 3" & 4"
50195140-001
KIT, SLATE LTA -V51E VLV, 2.5", 3" & 4"
50195141-001
KIT, SLATE LTA -ECLIPSE BV VLV, .5"-2.5"
50195141-001
KIT, SLATE LTA -ECLIPSE BV VLV, .5"-2.5"
50195142-001
KIT, SLATE LTA -ECLIPSE BV VLV, 3" & 4"
50195142-001
KIT, SLATE LTA -ECLIPSE BV VLV, 3" & 4"
R8001M1050
SLATE COMM 50 IN/LB ACTUATOR
R8001M1050
SLATE COMM 50 IN/LB ACTUATOR
R8001M1150
SLATE COMM 150 IN/LB ACTUATOR
R8001M1150
SLATE COMM 150 IN/LB ACTUATOR
R8001M4050
SLATE INDSTRL 50 IN/LB ACTUATOR
R8001M4050
SLATE INDSTRL 50 IN/LB ACTUATOR
R8001M4150
SLATE INDSTRL 150 IN/LB ACTUATOR
R8001M4150
SLATE INDSTRL 150 IN/LB ACTUATOR