/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Control Valves

Self-Cleaning Micro Oil Valves MOV

Hauck’s Self-Cleaning Micro Oil Valves are engineered to produce accurate, reproducible linear flow control of oil to any type of industrial process.

Overview
The MOV valves are available in two model series. The AS Series is used for straight through piping applications while the S Series is employed where an angle valve is required. All S Series valves are UL listed. This valve is intended for flow control. It is not designed to replace a shutoff valve. For tight shutoff, a ball or solenoid valve should be provided in the fuel supply line.

Features & Benefits:
  • Self-cleaning for clog-free operation
  • Factory flow tested for accurate, reproducible flow rates
  • Linear flow characteristic
  • Suitable for No. 1 through No. 6 fuel oil
  • Available with manual or automatic flow control
  • Case hardened metering components
  • All S series valves are UL listed
  • UL listed valves pressure rated to 300 psig (2070 kPa)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028405
KIT,LIT,B,F,G,& K MICRO CAM OIL VLV
101028405
KIT,LIT,B,F,G,& K MICRO CAM OIL VLV
101028456
KIT,LIT,SELF CLNNG MICRO OIL VLV
101028456
KIT,LIT,SELF CLNNG MICRO OIL VLV
HK16938R0241
VLV,H 1/2 24 MICRO W/LMT SW
HK16938R0241
VLV,H 1/2 24 MICRO W/LMT SW
HK44526A
WHL,MICRO VLV PTR
HK44526A
WHL,MICRO VLV PTR
HK4531A
CLR,OIL VLV LOCK
HK4531A
CLR,OIL VLV LOCK
HK45836
VLV,S 3 2D UL MICRO OIL
HK45836
VLV,S 3 2D UL MICRO OIL
HK5741
PIN,CAM CNTRG K/J/G VLV
HK5741
PIN,CAM CNTRG K/J/G VLV
HK6958X002
SCR,1/4 20 UNC2A X 1/4,HXSCNPT SET STL H
HK6958X002
SCR,1/4 20 UNC2A X 1/4,HXSCNPT SET STL H
HK9596
STEM,MICRO OIL VLV
HK9596
STEM,MICRO OIL VLV
HKG-1-29-007
VLV ASSY,G 1 29 007 MOV W/DD B C MTR
HKG-1-29-007
VLV ASSY,G 1 29 007 MOV W/DD B C MTR