/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Regulators

Air/gas ratio controls GIK

Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1, GIK for continuous control, GIK..B for High/Low/Off control.

Overview
Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1.

Features & Benefits:
  • GIK for continuous control
  • GIK..B for High/Low/Off control
  • DN: 15 to 150
  • Connection: thread or fl ange
  • pu: max. 200 mbar
  • psa: 0.5 to 120 mbar
  • pd: 0.2 to 119 mbar
  • Delta p: max. 100 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101035630
REG,RTO,GIK 20TN02 5BZ,KS03155130 SET TO
101035630
REG,RTO,GIK 20TN02 5BZ,KS03155130 SET TO
3155164
GIK 50TN02-5
3155164
GIK 50TN02-5
59350
0-15"WC REG GA KIT
59350
0-15"WC REG GA KIT
59351
0-35"WC REG GA KIT
59351
0-35"WC REG GA KIT
59352
0-60"WC REG GA KIT
59352
0-60"WC REG GA KIT
KS03155122
GIK 20R02-5
KS03155122
GIK 20R02-5
KS03155123
GIK 20R02-5B
KS03155123
GIK 20R02-5B
KS03155124
REG,RTO,GIK 20R02 5BZ
KS03155124
REG,RTO,GIK 20R02 5BZ
KS03155125
REG,RTO,GIK 20R02 5L
KS03155125
REG,RTO,GIK 20R02 5L
KS03155126
REG,RTO,GIK 20R02 5LB
KS03155126
REG,RTO,GIK 20R02 5LB