/content/process/us/en/search.html

Pressure Regulators

Pressure regulators for gas GDJ

Spring-loaded pressure regulator with inlet pressure compensation diaphragm and zero shut-off to maintain the set outlet pressure pd constant despite changing gas flow rates, with safety diaphragm, GDJ for gas, GDJ..L for air.

Overview
Spring-loaded pressure regulator with inlet pressure compensation diaphragm and zero shut-off to maintain the set outlet pressure pd constant despite changing gas flow rates

Features & Benefits:
  • With safety diaphragm, therefore no purge line required
  • GDJ for gas
  • GDJ..L for air
  • DN: 15 to 50
  • Connection: thread
  • pu: max. 400 mbar
  • pd: 2 to 160 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029251
REG,PILT,1/2 IN. NPT,GDJ 15TN04 0Z,KS031
101029251
REG,PILT,1/2 IN. NPT,GDJ 15TN04 0Z,KS031
101029256
REG,PILT,RP 1/2,GDJ 15R04 0Z,KS03155041
101029256
REG,PILT,RP 1/2,GDJ 15R04 0Z,KS03155041
101029257
REG,GDJ,3/4 IN. NPT,03155087 w/03089123
101029257
REG,GDJ,3/4 IN. NPT,03155087 w/03089123
101029259
REG,PILT,RP 3/4,GDJ 20R04 0Z,KS03155042
101029259
REG,PILT,RP 3/4,GDJ 20R04 0Z,KS03155042
323211QA
GDJ 15 ISO + SPRG YELLOW
323211QA
GDJ 15 ISO + SPRG YELLOW
323211QB
GDJ 15 ISO + SPRG BLACK
323211QB
GDJ 15 ISO + SPRG BLACK
323211QC
GDJ 15 ISO + SPRG ORANGE
323211QC
GDJ 15 ISO + SPRG ORANGE
323211QD
GDJ 15 ISO + SPRG BROWN
323211QD
GDJ 15 ISO + SPRG BROWN
323211QE
GDJ 15 ISO + SPRG GREEN/BLUE
323211QE
GDJ 15 ISO + SPRG GREEN/BLUE
323212QA
GDJT 15 NPT + SPRING YELLOW
323212QA
GDJT 15 NPT + SPRING YELLOW