/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Regulators

Pressure regulators for gas VGBF

Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.

Overview
Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.

Features & Benefits:
  • DN: 15 to 150
  • Connection: thread or flange
  • pu: max. 0.5 bar, 1 bar or 4 bar
  • pd: 5 to 350 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0050R622
.5" Fisher R622 Regulator
0050R622
.5" Fisher R622 Regulator
0075HSR
.75" Fisher HSR Regulator
0075HSR
.75" Fisher HSR Regulator
0075T205
.75" Fisher T205 Regulator
0075T205
.75" Fisher T205 Regulator
0100HSR
1" Fisher HSR Regulator
0100HSR
1" Fisher HSR Regulator
0100T205
1" Fisher T205 Regulator
0100T205
1" Fisher T205 Regulator
0125T299H
1.25" NPT Fisher 299H Regulator
0125T299H
1.25" NPT Fisher 299H Regulator
0125T299HEXT
1.25" NPT Fisher 299H External Regulator
0125T299HEXT
1.25" NPT Fisher 299H External Regulator
0125T299HR
1.25" NPT Fisher 299HR Regulator
0125T299HR
1.25" NPT Fisher 299HR Regulator
0150T299H
1.5" NPT Fisher 299H Regulator
0150T299H
1.5" NPT Fisher 299H Regulator
0150T299HEXT
1.5" NPT Fisher 299H External Regulator
0150T299HEXT
1.5" NPT Fisher 299H External Regulator