/content/process/us/en/search.html

Pressure Regulators

Relief valve VSBV

Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps, for gas, DN 25, Rp internal thread, pu max. 4 bar, pressure test point at the inlet.

Overview
Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps

Features & Benefits:
  • For gas
  • DN 25
  • Rp internal thread
  • pu max. 4 bar
  • Pressure test point at the inlet
  • Standard adjusting range: 70 – 170 mbar (factory setting: 100 mbar)
  • EU certified
  • DN: 25
  • Connection: thread
  • pu: max. 4 bar
  • pf: 20 to 500 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029052
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101029052
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101035809
VLV,SFTY RELF,RP1,GAS VSBV 25R40 4 4BAR
101035809
VLV,SFTY RELF,RP1,GAS VSBV 25R40 4 4BAR
101037092
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
101037092
VLV,SFTY RELF,VSBV 25TN40 0Z,KS84583071
84583011
VSBV 25R40-4Z
84583011
VSBV 25R40-4Z
KS84583070-1
Valve, Safety Relief, VSBV 25TN40-0Z (KS
KS84583070-1
Valve, Safety Relief, VSBV 25TN40-0Z (KS