/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Regulators

Variable air/gas ratio controls GIKH

Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using preheated air, max. ∆p = 100 mbar, EU certified.

Overview
Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using preheated air.

Features & Benefits:
  • Max. ∆p = 100 mbar
  • EU certified
  • DN: 25
  • Connection: thread or flange
  • pu: max. 200 mbar
  • delta p: max. 100 mbar
  • delta psa: 0.15 to 30 mbar
  • pd: 0.2 to 120 mbar
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list