/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

Pressure Switches & Gauges

Kromschroeder DG..C pressure switches for gas

For monitoring gas and air pressures

Overview
Diaphragm pressure switches with micro switch (silicone-free) for monitoring gas pressures on boilers

Features & Benefits:
  • Certificates: EU certified, UL listed, FM, AGA approved and EAC, RoHS compliant
  • Settings: switching point adjustment via setting dial or factory set
  • Medium: Positive pressure: Gas, biogas, air, flue gasses
  • Pressure Range: 3 to 500 mbar (1.2 to 144"WC)
  • Pneumatic Connections:
    • Internal 1x or 2x Rp 1/4
    • External Rp 1/8 or 1/4
  • Contacts/Switching Capacity:
    • CE version:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Gold contacts, max 30V AC, 0.05A
      • Siver contacts, 30-240V AC, 5A
  • Electrical connection:  4-Pin plug and socket
  • Silicon free
  • For available accessories see documentation
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
C60VR40017
MAX. PRESSURE SWITCH RANGE SETTING: 2-17
C60VR40017
MAX. PRESSURE SWITCH RANGE SETTING: 2-17
C60VR40040
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040B
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040B
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040G
PRESSURE SWITCH 5-40MBAR GOLD PLATED
C60VR40040G
PRESSURE SWITCH 5-40MBAR GOLD PLATED
C60VR40040UCS15
MAX. PRESSURE SWITCH RANGE SETTING: 11
C60VR40040UCS15
MAX. PRESSURE SWITCH RANGE SETTING: 11
C60VR40110
GAS PRESSURE SWITCHES FOR FLANGED
C60VR40110
GAS PRESSURE SWITCHES FOR FLANGED
KS74214175
DG40VC1-5W/B
KS74214175
DG40VC1-5W/B
KS75454574
SW,PRESS, GAS,DG 45VC1 5W /B
KS75454574
SW,PRESS, GAS,DG 45VC1 5W /B
KS75454575
SW,PRESS, GAS,DG 110VC1 5W /B
KS75454575
SW,PRESS, GAS,DG 110VC1 5W /B
KS75454576
SW,PRESS, GAS,DG 300VC1 5W /B
KS75454576
SW,PRESS, GAS,DG 300VC1 5W /B